108333154   |   M14LE-246

LE Type Flush Mounted Faceplate, four port ivory

  • Available for use with the DYMO® labeling solution
Product Classification  
Portfolio   CommScope®
Product Type   Faceplate kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Color   Ivory
Mount Type   Flush
Total Ports, quantity   4
Application   Used with M Series modular information outlet
Package Quantity   1
   
Dimensions  
Depth   8.38 mm   |   0.33 in
Height   122.17 mm   |   4.81 in
Width   72.14 mm   |   2.84 in
Weight   0.04 kg   |   0.08 lb
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Safety Standard   cUL   |   UL