108685017   |   M28L-246

L Type Flush Mounted Double Gang Faceplate, eight port, ivory

  • Available for use with the DYMO® labeling solution
Product Classification  
Portfolio   CommScope®
Product Type   Faceplate kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Color   Ivory
Mount Type   Flush
Total Ports, quantity   8
Application   Used with M Series modular information outlet
Package Quantity   1
   
Dimensions  
Depth   7.37 mm   |   0.29 in
Height   115.82 mm   |   4.56 in
Width   117.09 mm   |   4.61 in
Weight   0.06 kg   |   0.12 lb
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Safety Standard   cUL   |   UL