alert
Obsolete

This product was discontinued on: January 31, 2019

Replaced By:
760237876 | imV-CNTRL-X
imVision Controller X
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   SYSTIMAX®
Brand   imVision®   |   iPatch®
Product Type   Controller unit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Color   Cool gray
Includes   16 in panel bus jumper   |   7 ft patch cord   |   Forty-four position bus panel   |   Power supply, 1.25A @ 12 Vdc output, 100-240 Vac 50-60 Hz input
Package Quantity   1
   
Dimensions  
Depth   211.33 mm   |   8.32 in
Height   81.28 mm   |   3.20 in
Width   19.00 mm   |   0.75 in
Weight   1.29 kg   |   2.84 lb
   
Mechanical Specifications  
Material Type   Acrylonitrile butadiene styrene (ABS)   |   Polycarbonate   |   Steel
   
Electrical Specifications  
Input Voltage   100–240 Vac
Output Current at Voltage, continuous   1.25 A @ 12 Vdc
Power Frequency   50–60 Hz
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   0 °C to +50 °C (+32 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard   C-tick   |   CE   |   cUL   |   GOST   |   KC