alert
Obsolete

This product was discontinued on: December 31, 2012

Replaced By:
760161380 | 360-imV-CNTRLR
SYSTIMAX 360™ imVision® Controller
760230102 | 360-imV-CNTRLR-AR
SYSTIMAX 360™ imVision® Controller
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   SYSTIMAX®
Brand   iPatch®   |   SYSTIMAX 360™
Product Type   Controller unit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Color   Black
Includes   6 in patch cord   |   Power jumper cable
Package Quantity   1
   
Dimensions  
Depth   73.66 mm   |   2.90 in
Height   25.40 mm   |   1.00 in
Width   160.02 mm   |   6.30 in
Weight   0.45 kg   |   1.00 lb
   
Mechanical Specifications  
Material Type   Steel
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard   ACMA   |   CE   |   cUL   |   UL