PFP-PX-S1

Power Express Class 2 shelf and starter kit, accomodates up to 4 modules of 8 SELV/Class 2 outputs, 1U

Product Classification  
Product Type   Power supply subrack
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   461.01 mm   |   18.15 in
Height   44.45 mm   |   1.75 in
Weight   5.22 kg   |   11.50 lb
Width   444.50 mm   |   17.50 in
   
Electrical Specifications  
Electrical Safety Standard   CSA C22.2 No. 60950-1-03   |   IEC 60950-1   |   UL
   
Environmental Specifications  
Standards Compliance   EN 61000-4-2 level 4   |   GR 1089, Issue 4
   
General Specifications  
Application   Mounts up to 4 Power Express Class 2 Modules
Color   White
Package Quantity   1
Packaging Type   Carton
Rack Type   19 in
Rack Units   1
Shelf Movement   Fixed
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink