Product Classification  
Portfolio   SYSTIMAX®
Brand   imVision®   |   iPatch®
Product Series   HD
Product Type   Fiber patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Material Type   Steel
   
Dimensions  
Depth   553.97 mm   |   21.81 in
Height   177.80 mm   |   7.00 in
Width   482.60 mm   |   19.00 in
Material Thickness   19.0 ga   |   0.9 mm
   
General Specifications  
Intelligence Type   iPatch® enabled
Rack Units   4.0
Shelf Movement   Fixed
Color   Black   |   Silver
Interface, front   LC
Package Quantity   1
Total Ports, quantity   192
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
RCMCompliant to electrical safety, EMC, EME & telecommunications requirements
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo Logo
Add Cancel
Powered By OneLink