SSC‐760241465N4   |   12 in Pole Top

Top of Pole 12in Dia Concealment Enclosure for up to two Airscale Micro radios and/or LAA/CBRS radios

  • Enclosure for holding 2 Nokia Airscale Micro LAA/CBRS radios
  • Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
  • Variable pole diameter mounting kits available to mount to existing structures
  • Matching light pole or monopole options available
Product Classification  
Product Type   Metro cell site enclosure
   
Dimensions  
Depth   304.8 mm   |   12.0 in
Height   914.4 mm   |   36.0 in
Mounting Bolt Circle Diameter   9.50 in   |   5.62 in
Weight (unloaded)   18.1 kg   |   40.0 lb
Width   304.8 mm   |   12.0 in
   
General Specifications  
Color   Light Grey (RAL 7035)
Color Notes   SSC-760241465N4x1 - Light Grey   |   SSC-760241465N4x2 - Green   |   SSC-760241465N4x3 Black   |   SSC-760241465N4x4- Brown
Color Options   Black   |   Brown (RAL 8014)   |   Green (RAL 6005)
Finish Aluminum   Chromate
Finish Concealment Covers   Powder coated
Material   Aluminum   |   Steel
   
Antenna Specifications  
Antenna Compatibility, CommScope   SSC-760241465N41x 12in dia antenna (NH, NNVVSSP, V4SSPP)   |   SSC-760241465N45x 8in dia antenna (V360, VVSSP)
Antenna Compatibility, Other Vendors   SSC-760241465N42x 16in dia antenna - Kathrein   |   SSC-760241465N43x 14-15in dia antenna: Amphenol, ACE, Galtronics   |   SSC-760241465N44x 10in dia series - Galtronics
Antennas Included   None
   
Radio Specifications  
Radio Compatibility, Nokia   (2) Airscale micro radios (Including LAA & CBRS models)
Radios Included   None
   
Mechanical Specifications  
Mounting Options   Wood poles   |   Tapered poles   |   Non-tapered poles
   
Environmental Specifications  
Cooling   Passive Cooling
Thermal Compliance   GR-487
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink