SSC-760236577   |   18 in Pole Top

Top of Pole 18in Dia Concealment Enclosure for up to three Nokia metro cell radios

  • Enclosure for holding up to 3 Nokia metro cell radios directly below a multiband canister antenna
  • Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
  • Variable pole diameter mounting kits available to mount to existing structures
  • Matching light pole or monopole options available
Product Classification  
Product Type   Metro cell site enclosure
   
Dimensions  
Depth   457.2 mm   |   18.0 in
Height   889.0 mm   |   35.0 in
Mounting Bolt Circle Diameter   9.50 in   |   5.62 in
Weight (unloaded)   34.0 kg   |   75.0 lb
Width   457.2 mm   |   18.0 in
   
General Specifications  
Color   Light Grey (RAL 7035)
Color Notes   SSC‐760236577N1x1 - Light Grey   |   SSC‐760236577N1x2 - Green   |   SSC‐760236577N1x3 - Black   |   SSC‐760236577N1x4 - Brown
Color Options   Black   |   Brown (RAL 8014)   |   Green (RAL 6005)
Finish Aluminum   Chromate
Finish Concealment Covers   Powder coated
Material   Aluminum   |   Steel
   
Antenna Specifications  
Antenna Compatibility, CommScope   SSC-760236577N21x 12in dia antenna (NH, NNVVSSP, V4SSPP)   |   SSC-760236577N25x 8in dia antenna (V360, VVSSP)
Antenna Compatibility, Other Vendors   SSC-760236577N22x 16in dia Antenna - Kathrein   |   SSC-760236577N23x 14-15in dia Antenna: Amphenol, ACE, Galtronics   |   SSC-760236577N24x 10in dia Series - Galtronics
Antennas Included   None
   
Radio Specifications  
Radio Compatibility, Nokia   (2) Airscale micro radios with CBC-1923Q/T-43   |   (3) Airscale micro radios (Including LAA & CBRS models)
Radios Included   None
   
Mechanical Specifications  
Mounting Options   Wood poles   |   Tapered poles   |   Non-tapered poles
   
Environmental Specifications  
Cooling   Passive Cooling
Thermal Compliance   GR-487
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink