SSC-760236966E1   |   12 in Pole Top

Top of Pole 12in Dia Concealment Enclosure for up to four Ericsson metro cell radios

  • Enclosure for holding up to 4 metro cell radios directly below a multiband canister antenna
  • Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
  • Variable pole diameter mounting kits available to mount to existing structures
  • Matching light pole or monopole options available
Product Classification  
Product Type   Metro cell site enclosure
   
Dimensions  
Depth   304.8 mm   |   12.0 in
Height   1079.5 mm   |   42.5 in
Mounting Bolt Circle Diameter   9.50 in   |   5.62 in
Weight (unloaded)   26.3 kg   |   58.0 lb
Width   304.8 mm   |   12.0 in
   
General Specifications  
Color   Light Grey (RAL 7035)
Color Notes   SSC-760236966E1x1 - Light Grey   |   SSC-760236966E1x2 - Green   |   SSC-760236966E1x3 - Black   |   SSC-760236966E1x4 - Brown
Color Options   Black   |   Brown (RAL 8014)   |   Green (RAL 6005)
Finish Aluminum   Chromate
Finish Concealment Covers   Powder coated
Material   Aluminum   |   Steel
   
Antenna Specifications  
Antenna Compatibility, CommScope   SSC-760236966E11x 12in dia antenna (NH, NNVVSSP, V4SSPP)   |   SSC-760236966E15x 8in dia antenna (V360, VVSSP)
Antenna Compatibility, Other Vendors   SSC-760236966E12x 16in dia antenna - Kathrein   |   SSC-760236966E13x 14-15in dia Antenna - Amphenol, Ace, Galtronics   |   SSC-760236966E14x 10in dia antenna - Galtronics   |   SSC-760236966E16x 16in dia antenna - KMW
Antennas Included   None
   
Radio Specifications  
Radio Compatibility, Ericsson   (4) 2203/2205/2208 radios
Radios Included   None
   
Mechanical Specifications  
Mounting Options   Wood poles   |   Tapered poles   |   Non-tapered poles
   
Environmental Specifications  
Cooling   Passive Cooling
Thermal Compliance   GR-487
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink