760238140   |   USL600-SHLD, GY

Uniprise SLX Series Modular Jack, category 6, shielded , 4 Pair, without dust cover, gray

  • Fits all existing SL panels and faceplates
  • Universal latch for SL series
  • 9 Different color options – Replaceable color caps
  • Terminated with SL Series termination tool
  • Wire holder cut off during termination
  • Universal wiring label
  • Easy re-termination
Product Classification  
Portfolio   Uniprise®
Product Series   SLX Series
Product Type   Modular jack
Regional Availability   North America
   
Dimensions  
Compatible Cable Diameter, maximum   8.50 mm   |   0.33 in
Compatible Insulated Conductor Diameter, maximum   1.600 mm   |   0.063 in
Depth   36.80 mm   |   1.45 in
Height   16.13 mm   |   0.64 in
Width   14.48 mm   |   0.57 in
   
Electrical Specifications  
ANSI/TIA Category   6
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Cable Type   Shielded
Color   Gray
Mount Type   SL Series faceplates and panels
Package Quantity   24
Packaging Type   Bag   |   Box
Panel Cutout, recommended   14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Gauge, solid   26–22 AWG
Conductor Gauge, stranded   26–24 AWG
Conductor Type   Solid   |   Stranded
Contact Base Material   Beryllium copper
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Polycarbonate   |   ZMAC 5
Outlet Type   Standard
Termination Tool   SL Termination tool
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink