Ordering Details
Jacket Color:
Breakout Length/Option:
Enter cord length:
Product Classification  
Portfolio   SYSTIMAX®
Brand   InstaPATCH® 360   |   LazrSPEED®
Product Type   Fiber fanout cable assembly
Regional Availability   EMEA
   
Construction Materials  
Fiber Type   OM4, LazrSPEED® 550
Total Fibers, quantity   72
Fibers per Subunit, quantity   12
Furcation Color   Aqua
   
Dimensions  
Cord Length, maximum   999 ft   |   999 m
Cord Length, minimum   3 m   |   8 ft
Ordering Note   For lengths greater than 999 ft (304 m), orders must be in meters   |   Minimum length may vary based on cable configuration
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Interface, connector A   LC/UPC
Interface, connector B   LC/UPC
Color, connector A   Beige
Color, connector B   Beige
Construction Type   InstaPATCH® 360 ruggedized fanout, indoor
Cord Configurator   Yes
Ordering Note   Not available in the United States or Canada
   
Mechanical Specifications  
Cable Retention Strength, maximum   11.24 lb @ 0 °   |   4.40 lb @ 90 °
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

460125198   (Product Component—not orderable)
Pre-Radiused LC Connector duplex for 1.6 mm Fiber, multimode

760239602   |   N-072-MP-5K-F12AQ/B2   (Product Component—not orderable)
LazrSPEED® Low Smoke Zero Halogen Riser MPO Trunk Cable, 12 fiber subunits
CS-5K-MP   (Product Component—not orderable)
LazrSPEED® 550 OM4 Bend-Insensitive Multimode Fiber
Add Cancel
Powered By OneLink