Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part NumberT-25-NFT-25-NM
CategorySplitters and CouplersSplitters and Couplers
DescriptionTermination Load, 0–3000 MHzTermination Load, 0–3000 MHz
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Product Classification
Product Type  Termination loadTermination load
General Specifications
Device Type  Termination LoadTermination Load
Interface  N FemaleN Male
Color  BlackBlack
Electrical Specifications
Operating Frequency Band  0 – 3000 MHz0 – 3000 MHz
Average Power, maximum  25 W25 W
Impedance  50 ohm50 ohm
Return Loss, minimum  23.0 dB23.0 dB
VSWR  1.151.15
Mechanical Specifications
Inner Contact Plating  SilverSilver
Outer Contact Plating  TrimetalTrimetal
Environmental Specifications
Application  Indoor/OutdoorIndoor/Outdoor
Ingress Protection Test Method  IEC 60529:2001, IP65IEC 60529:2001, IP65
Operating Temperature  -35 °C to +50 °C (-31 °F to +122 °F)-35 °C to +50 °C (-31 °F to +122 °F)
Relative Humidity  Up to 100%Up to 100%
Dimensions
Diameter, maximum  35.00 mm   |   1.38 in35.00 mm   |   1.38 in
Length  81.50 mm   |   3.21 in81.50 mm   |   3.21 in
Net Weight  145.00 g   |   0.32 lb165.00 g   |   0.36 lb
Packed Dimensions
Height  98.0 mm   |   3.9 in98.0 mm   |   3.9 in
Length  58.0 mm   |   2.3 in58.0 mm   |   2.3 in
Width  53.0 mm   |   2.1 in53.0 mm   |   2.1 in
Shipping Weight  175.00 g   |   0.39 lb195.00 g   |   0.43 lb
Volume  302.0 mm³302.0 mm³
Powered By OneLink