Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part NumberT-100-NMi6T-100-DMi6
CategorySplitters and CouplersSplitters and Couplers
DescriptionLow PIM Termination 100 W Load, 555-2700MHzLow PIM Termination 100 W Load, 555-2700MHz
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU
AgencyClassification
RoHS 2011/65/EU
Product Classification
Product Type  Termination loadTermination load
General Specifications
Device Type  Termination LoadTermination Load
Interface  N Male7-16 DIN Male
Color  SilverSilver
Electrical Specifications
Operating Frequency Band  555 – 2700 MHz555 – 2700 MHz
3rd Order IMD  -160.0 dBc-160.0 dBc
3rd Order IMD Test Method  Two +43 dBm carriersTwo +43 dBm carriers
Average Power, maximum  100 W100 W
Impedance  50 ohm50 ohm
Return Loss, minimum  19.0 dB19.0 dB
VSWR  1.25:11.25:1
Derating Curve
Derating Curve  
Mechanical Specifications
Inner Contact Plating  SilverSilver
Outer Contact Plating  TrimetalTrimetal
Environmental Specifications
Application  Indoor/OutdoorIndoor/Outdoor
Ingress Protection Test Method  IEC 60529:2001, IP65IEC 60529:2001, IP65
Operating Temperature  -25 °C to +50 °C (-13 °F to +122 °F)-25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity  Up to 100%Up to 100%
Dimensions
Height  75.00 mm   |   2.95 in75.00 mm   |   2.95 in
Length  230.00 mm   |   9.06 in236.00 mm   |   9.29 in
Width  130.00 mm   |   5.12 in130.00 mm   |   5.12 in
Net Weight  2.46 kg   |   5.42 lb2.53 kg   |   5.58 lb
Packed Dimensions
Height  105.0 mm   |   4.1 in105.0 mm   |   4.1 in
Length  270.0 mm   |   10.6 in270.0 mm   |   10.6 in
Width  135.0 mm   |   5.3 in135.0 mm   |   5.3 in
Shipping Weight  2.65 kg   |   5.84 lb2.72 kg   |   6.00 lb
Volume  763.0 cc763.0 cc
Powered By OneLink