Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part NumberT-30-DMi6T-30-NMi6
CategorySplitters and CouplersSplitters and Couplers
DescriptionLow PIM Termination 30 W Load, 555-2700 MHzLow PIM Termination 30 W Load, 555-2700 MHz
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Product Classification
Product Type  Termination loadTermination load
General Specifications
Device Type  Termination LoadTermination Load
Interface  7-16 DIN MaleN Male
Color  SilverSilver
Electrical Specifications
Operating Frequency Band  555 – 2700 MHz555 – 2700 MHz
3rd Order IMD  -160.0 dBc-160.0 dBc
3rd Order IMD Test Method  Two +43 dBm carriersTwo +43 dBm carriers
Average Power, maximum  30 W30 W
Impedance  50 ohm50 ohm
Return Loss, minimum  19.0 dB19.0 dB
VSWR  1.251.25
Derating Curve
Derating Curve  
Mechanical Specifications
Inner Contact Plating  SilverSilver
Outer Contact Plating  TrimetalTrimetal
Environmental Specifications
Application  Indoor/OutdoorIndoor/Outdoor
Ingress Protection Test Method  IEC 60529:2001, IP65IEC 60529:2001, IP65
Operating Temperature  -25 °C to +50 °C (-13 °F to +122 °F)-25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity  Up to 100%Up to 100%
Dimensions
Diameter, maximum  54.00 mm   |   2.13 in54.00 mm   |   2.13 in
Length  170.50 mm   |   6.71 in167.00 mm   |   6.57 in
Net Weight  815.00 g   |   1.80 lb760.00 g   |   1.68 lb
Packed Dimensions
Height  65.0 mm   |   2.6 in65.0 mm   |   2.6 in
Length  200.0 mm   |   7.9 in200.0 mm   |   7.9 in
Width  85.0 mm   |   3.3 in85.0 mm   |   3.3 in
Shipping Weight  900.00 g   |   1.98 lb840.00 g   |   1.85 lb
Powered By OneLink