Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part NumberT-10-NFi6T-10-NMi6
CategorySplitters and CouplersSplitters and Couplers
DescriptionLow PIM Termination 10 W Load, 555-2700 MHzLow PIM Termination 10 W Load, 555-2700 MHz
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Product Classification
Product Type  Termination loadTermination load
General Specifications
Device Type  Termination LoadTermination Load
Interface  N FemaleN Male
Color  SilverSilver
Electrical Specifications
Operating Frequency Band  555 – 2700 MHz555 – 2700 MHz
3rd Order IMD  -160.0 dBc-160.0 dBc
3rd Order IMD Test Method  Two +40 dBm carriersTwo +40 dBm carriers
Average Power, maximum  10 W10 W
Impedance  50 ohm50 ohm
Return Loss, minimum  19.0 dB19.0 dB
VSWR  1.25:11.25:1
Mechanical Specifications
Inner Contact Plating  SilverSilver
Outer Contact Plating  TrimetalTrimetal
Environmental Specifications
Application  IndoorIndoor
Operating Temperature  -25 °C to +50 °C (-13 °F to +122 °F)-25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity  Up to 100%Up to 100%
Dimensions
Diameter, maximum  44.00 mm   |   1.73 in44.00 mm   |   1.73 in
Length  142.00 mm   |   5.59 in141.00 mm   |   5.55 in
Net Weight  0.52 kg   |   1.14 lb0.52 kg   |   1.14 lb
Packed Dimensions
Height  65.0 mm   |   2.6 in65.0 mm   |   2.6 in
Length  200.0 mm   |   7.9 in200.0 mm   |   7.9 in
Width  85.0 mm   |   3.3 in85.0 mm   |   3.3 in
Shipping Weight  0.60 kg   |   1.32 lb0.60 kg   |   1.32 lb
Powered By OneLink