Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part NumberS-4-TCPUSE-H-Di6S-4-TCPUSE-H-Ni6
CategorySplitters and CouplersSplitters and Couplers
DescriptionMultiband Four-way Low PIM Reactive High Power Splitter, 340–2700 MHzMultiband Four-way Low PIM Reactive High Power Splitter, 340–2700 MHz
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Product Classification
Product Type  Coaxial splitterCoaxial splitter
General Specifications
Device Type  SplitterSplitter
Interface  7-16 DIN FemaleN Female
Color  SilverSilver
Electrical Specifications
Operating Frequency Band  340 – 2700 MHz340 – 2700 MHz
3rd Order IMD  -160.0 dBc-160.0 dBc
3rd Order IMD Test Method  Two +43 dBm carriersTwo +43 dBm carriers
Average Power, maximum  300 W300 W
Impedance  50 ohm50 ohm
Insertion Loss at Frequency Band  0.4 dB @ 380–2700 MHz   |   0.5 dB @ 340–380 MHz0.4 dB @ 380–2700 MHz   |   0.5 dB @ 340–380 MHz
Peak Power, maximum  3 kW3 kW
Power Rating, Splitting  300 W300 W
Reflected Power, maximum  300 W300 W
Split Loss  6.0 dB6.0 dB
VSWR  1.3:1 @ 380–2700 MHz   |   1.38:1 @ 340–380 MHz1.3:1 @ 380–2700 MHz   |   1.38:1 @ 340–380 MHz
Mechanical Specifications
Inner Contact Plating  SilverSilver
Outer Contact Plating  TrimetalTrimetal
Environmental Specifications
Application  Indoor/OutdoorIndoor/Outdoor
Ingress Protection Test Method  IEC 60529:2001, IP65IEC 60529:2001, IP65
Operating Temperature  -25 °C to +85 °C (-13 °F to +185 °F)-25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity  Up to 100%Up to 100%
Dimensions
Height  74.00 mm   |   2.91 in61.00 mm   |   2.40 in
Length  204.00 mm   |   8.03 in198.00 mm   |   7.80 in
Width  74.00 mm   |   2.91 in61.00 mm   |   2.40 in
Net Weight  620.00 g   |   1.37 lb430.00 g   |   0.95 lb
Packed Dimensions
Height  76.0 mm   |   3.0 in65.0 mm   |   2.6 in
Length  210.0 mm   |   8.3 in280.0 mm   |   11.0 in
Width  93.0 mm   |   3.7 in88.0 mm   |   3.5 in
Shipping Weight  680.00 g   |   1.50 lb470.00 g   |   1.04 lb
Powered By OneLink