Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part NumberCT-20-TCPUSE-43-i6CT-20-TCPUSE-Ni6
CategorySplitters and CouplersSplitters and Couplers
Description20 dB, Tapper, 340–960/1710-2700 MHz20 dB, Tapper, 340–960/1710-2700 MHz
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Product Classification
Product Type  Coaxial splitterCoaxial splitter
General Specifications
Device Type  TapperTapper
Interface  4.3-10 FemaleN Female
Color  SilverSilver
Electrical Specifications
Operating Frequency Band  1710 – 2700 MHz   |   340 – 960 MHz1710 – 2700 MHz   |   340 – 960 MHz
3rd Order IMD  -162.0 dBc-160.0 dBc
3rd Order IMD Test Method  Two +43 dBm carriersTwo +43 dBm carriers
Average Power, maximum  300 W200 W
Coupling  20.0 dB20.0 dB
Coupling Tolerance  ±1.25dB @ 1710–2700 MHz   |   ±1.25dB @ 698–960 MHz   |   ±1.5dB @ 340–698 MHz±1.25dB @ 1710–2700 MHz   |   ±1.25dB @ 698–960 MHz   |   ±1.5dB @ 340–698 MHz
Impedance  50 ohm50 ohm
Insertion Loss at Frequency Band  0.1 dB @ 1710–2700 MHz   |   0.1 dB @ 340–698 MHz   |   0.1 dB @ 698–960 MHz0.1 dB @ 1710–2700 MHz   |   0.1 dB @ 340–698 MHz   |   0.1 dB @ 698–960 MHz
Peak Power, maximum  3 kW3 kW
Reflected Power, maximum  200 W200 W
Return Loss, minimum  20.8 dB20.8 dB
VSWR  1.201.20
Mechanical Specifications
Coupling Nut Proof Torque  7.00 N-m   |   5.16 ft lb4.50 N-m   |   3.32 ft lb
Inner Contact Plating  SilverSilver
Outer Contact Plating  TrimetalTrimetal
Environmental Specifications
Application  Indoor/OutdoorIndoor/Outdoor
Ingress Protection Test Method  IEC 60529:2001, IP65IEC 60529:2001, IP65
Operating Temperature  -35 °C to +85 °C (-31 °F to +185 °F)-35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity  Up to 100%Up to 100%
Dimensions
Height  25.00 mm   |   0.98 in25.00 mm   |   0.98 in
Length  146.00 mm   |   5.75 in141.00 mm   |   5.55 in
Width  46.00 mm   |   1.81 in43.00 mm   |   1.69 in
Net Weight  250.00 g   |   0.55 lb260.00 g   |   0.57 lb
Packed Dimensions
Height  40.0 mm   |   1.6 in40.0 mm   |   1.6 in
Length  180.0 mm   |   7.1 in180.0 mm   |   7.1 in
Width  90.0 mm   |   3.5 in90.0 mm   |   3.5 in
Shipping Weight  300.00 g   |   0.66 lb310.00 g   |   0.68 lb
Volume   648.0 cc
Powered By OneLink