Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part NumberT-2-43-FT-2-4310M-S
CategorySplitters and CouplersSplitters and Couplers
DescriptionTermination Load, 0–3000 MHzTermination Load, 0–3000 MHz
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Product Classification
Product Type  Termination loadTermination load
General Specifications
Device Type  Termination LoadTermination Load
Interface  4.3-10 Female4.3-10 Male
Color  BlackBlack
Electrical Specifications
Operating Frequency Band  0 – 3000 MHz0 – 3000 MHz
Average Power at Temperature  1.7 W @ 60 °C1.7 W @ 60 °C
Average Power, maximum  2 W2 W
Impedance  50 ohm50 ohm
Return Loss, minimum  23.0 dB23.0 dB
VSWR  1.15:11.15:1
Derating Curve
Derating Curve  
Mechanical Specifications
Inner Contact Plating  SilverSilver
Outer Contact Plating  TrimetalTrimetal
Environmental Specifications
Application  Indoor/OutdoorIndoor/Outdoor
Ingress Protection Test Method  IEC 60529:2001, IP65IEC 60529:2001, IP65
Operating Temperature  -35 °C to +50 °C (-31 °F to +122 °F)-35 °C to +50 °C (-31 °F to +122 °F)
Relative Humidity  Up to 100%Up to 100%
Dimensions
Diameter, maximum  20.00 mm   |   0.79 in35.00 mm   |   1.38 in
Length  41.00 mm   |   1.61 in36.00 mm   |   1.42 in
Net Weight  65.00 g   |   0.14 lb65.00 g   |   0.14 lb
Packed Dimensions
Height  68.0 mm   |   2.7 in68.0 mm   |   2.7 in
Length  58.0 cm   |   22.8 in58.0 cm   |   22.8 in
Width  53.0 mm   |   2.1 in53.0 mm   |   2.1 in
Shipping Weight  90.00 g   |   0.20 lb90.00 g   |   0.20 lb
Powered By OneLink