Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part NumberT-50-43-FT-50-43-M
CategorySplitters and CouplersSplitters and Couplers
DescriptionTermination Load, 0–3000 MHzTermination Load, 0–3000 MHz
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
AgencyClassification
RoHS 2011/65/EU
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Product Classification
Product Type  Termination loadTermination load
General Specifications
Device Type  Termination LoadTermination Load
Interface  4.3-10 Female4.3-10 Male
Color  BlackBlack
Electrical Specifications
Operating Frequency Band  0 – 3000 MHz0 – 3000 MHz
Average Power, maximum  50 W50 W
Impedance  50 ohm50 ohm
Return Loss, minimum  23.0 dB23.0 dB
VSWR  1.151.15
Derating Curve
Derating Curve  
Mechanical Specifications
Inner Contact Plating  SilverSilver
Outer Contact Plating  TrimetalTrimetal
Environmental Specifications
Application  Indoor/OutdoorIndoor/Outdoor
Ingress Protection Test Method  IEC 60529:2001, IP65IEC 60529:2001, IP65
Operating Temperature  -25 °C to +50 °C (-13 °F to +122 °F)-25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity  Up to 100%Up to 100%
Dimensions
Height  50.00 mm   |   1.97 in50.00 mm   |   1.97 in
Length  125.00 mm   |   4.92 in125.00 mm   |   4.92 in
Width  50.00 mm   |   1.97 in50.00 mm   |   1.97 in
Net Weight  440.00 g   |   0.97 lb440.00 g   |   0.97 lb
Packed Dimensions
Height  58.0 mm   |   2.3 in58.0 mm   |   2.3 in
Length  158.0 mm   |   6.2 in158.0 mm   |   6.2 in
Width  78.0 mm   |   3.1 in78.0 mm   |   3.1 in
Shipping Weight  470.00 g   |   1.04 lb470.00 g   |   1.04 lb
Powered By OneLink