Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   7-16 DIN Male
Color   Black
   
Electrical Specifications  
Operating Frequency Band   0 – 3000 MHz
Average Power, maximum   25 W
Impedance   50 ohm
Return Loss, minimum   23.0 dB
VSWR   1.15
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +50 °C (-31 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Diameter, maximum   35.00 mm   |   1.38 in
Length   87.50 mm   |   3.44 in
Net Weight   215.00 g   |   0.47 lb
   
Packed Dimensions  
Height   98.0 mm   |   3.9 in
Length   58.0 mm   |   2.3 in
Width   53.0 mm   |   2.1 in
Shipping Weight   245.00 g   |   0.54 lb
Volume   302.0 mm³
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink