Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   N Female
Color   Black
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -130.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   80 W
Impedance   50 ohm
Insertion Loss at Frequency Band   0.65 dB @ 555–2700 MHz
Isolation at Frequency Band   11 dB @ 555–698 MHz   |   18 dB @ 698–2700 MHz
Peak Power, maximum   1 kW
Power Rating, combining   0.5 W
Power Rating, Splitting   80 W
Reflected Power, maximum   5 W
Split Loss   6.0 dB
VSWR   1.3:1 @ 698–2700 MHz   |   1.67:1 @ 555–698 MHz
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   22.00 mm   |   0.87 in
Length   129.00 mm   |   5.08 in
Width   141.00 mm   |   5.55 in
Net Weight   600.00 g   |   1.32 lb
   
Packed Dimensions  
Height   40.0 mm   |   1.6 in
Length   160.0 mm   |   6.3 in
Width   160.0 mm   |   6.3 in
Shipping Weight   670.00 g   |   1.48 lb
Volume   1024.0 cc
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink