alert
Obsolete

This product was discontinued on: July 31, 2014

Replaced By:
CT-10-CPUSE-Ni6
10 dB, Tapper, 698–960/1710-2700 MHz
CT-10-TCPUSE-Ni6
10 dB, Tapper, 340–960/1710-2700 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Tapper
Interface   N Female
Color   Black
   
Electrical Specifications  
Operating Frequency Band   698 – 2700 MHz
3rd Order IMD   -150.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   200 W
Coupling   10.0 dB
Coupling Tolerance   ±1.2dB
Dissipative Loss at Frequency Band   0.8 dB @ 698–2700 MHz
Impedance   50 ohm
Peak Power, maximum   3 kW
Reflected Power, maximum   200 W
Return Loss, minimum   16.6 dB
VSWR   1.35
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   25.00 mm   |   0.98 in
Length   210.00 mm   |   8.27 in
Width   63.00 mm   |   2.48 in
Net Weight   330.00 g   |   0.73 lb
   
Packed Dimensions  
Height   43.0 mm   |   1.7 in
Length   258.0 mm   |   10.2 in
Width   76.0 mm   |   3.0 in
Shipping Weight   380.00 g   |   0.84 lb
Volume   843.1 cc
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink