alert
Obsolete

This product was discontinued on: July 31, 2014

Replaced By:
S-2-CPUSE-H-Di6
Two-way Reactive Power Splitter, 555–2700 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   7-16 DIN Female
Color   Black
   
Electrical Specifications  
Operating Frequency Band   698 – 2700 MHz
3rd Order IMD   -150.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   700 W
Dissipative Loss at Frequency Band   0.1 dB @ 698–2700 MHz
Impedance   50 ohm
Peak Power, maximum   3 kW
Power Rating, Splitting   700 W
Reflected Power, maximum   700 W
Return Loss, minimum   20.8 dB
Split Loss   3.0 dB
VSWR   1.20
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   38.00 mm   |   1.50 in
Length   230.00 mm   |   9.06 in
Width   83.00 mm   |   3.27 in
Net Weight   970.00 g   |   2.14 lb
   
Packed Dimensions  
Height   57.0 mm   |   2.2 in
Length   285.0 mm   |   11.2 in
Width   100.0 mm   |   3.9 in
Shipping Weight   1060.00 g   |   2.34 lb
Volume   1624.5 cc
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink