alert

This product will be discontinued on: October 31, 2019

Replaced By:
S-4-UW-H-Ni6
Ultra Wideband Four-way Low PIM Reactive High Power Splitter, 555–6000 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   N Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Impedance   50 ohm
Insertion Loss at Frequency Band   0.3 dB @ 698–2700 MHz   |   0.4 dB @ 555–698 MHz
Peak Power, maximum   3 kW
Power Rating, Splitting   300 W
Reflected Power, maximum   300 W
Split Loss   6.0 dB
VSWR at Frequency Band   1.3:1 @ 698–2700 MHz   |   1.93:1 @ 555–698 MHz
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Coupling Nut Proof Torque   4.50 N-m   |   3.32 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   43.00 mm   |   1.69 in
Length   227.00 mm   |   8.94 in
Width   61.00 mm   |   2.40 in
Net Weight   390.00 g   |   0.86 lb
   
Packed Dimensions  
Height   62.0 mm   |   2.4 in
Length   260.0 mm   |   10.2 in
Width   82.0 mm   |   3.2 in
Shipping Weight   470.00 g   |   1.04 lb
Volume   1321.8 cc
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink