Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   7-16 DIN Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Impedance   50 ohm
Insertion Loss at Frequency Band   0.3 dB @ 698–2700 MHz   |   0.4 dB @ 555–698 MHz
Peak Power, maximum   3.00 kW
Power Rating, Splitting   300 W
Reflected Power, maximum   300 W
Split Loss   6.0 dB
VSWR at Frequency Band   1.3:1 @ 698–2700 MHz   |   1.93:1 @ 555–698 MHz
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Coupling Nut Proof Torque   25.00 N-m   |   18.44 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   49.00 mm   |   1.93 in
Length   239.00 mm   |   9.41 in
Width   73.00 mm   |   2.87 in
Net Weight   590.00 g   |   1.30 lb
   
Packed Dimensions  
Height   75.0 mm   |   3.0 in
Length   290.0 mm   |   11.4 in
Width   98.0 mm   |   3.9 in
Shipping Weight   690.00 g   |   1.52 lb
Volume   2131.5 cc
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink