alert
Obsolete

This product was discontinued on: February 20, 2019

For other alternatives, please contact us for more information.
Product Classification  
Product Type   Duplexer
   
Electrical Specifications Rx (Uplink)  
Bandwidth   60.00 MHz
Frequency Band   1850 – 1910 MHz
Group Delay Variation at Frequency, maximum   20 ns @ 5.00 MHz
Insertion Loss, maximum   0.70 dB
Insertion Loss, typical   0.40 dB
Return Loss, minimum   20 dB
Total Group Delay, maximum   60 ns
Tx Band Rejection   80 dB
   
Electrical Specifications Tx (Downlink)  
Bandwidth   60.00 MHz
Frequency Band   1930 – 1990 MHz
Group Delay Variation at Frequency, maximum   20 ns @ 5.00 MHz
Input Power, PEP, maximum   3000 W
Input Power, RMS, maximum   300 W
Insertion Loss, maximum   0.50 dB
Insertion Loss, typical   0.30 dB
Return Loss, minimum   20 dB
Rx Band Rejection   60 dB
Total Group Delay, maximum   60 ns
   
Electrical Specifications 2 Rx (Uplink)  
Bandwidth   60.00 MHz
Frequency Band   1850 – 1910 MHz
Group Delay Variation at Frequency, maximum   20 ns @ 5.00 MHz
Insertion Loss, maximum   0.70 dB
Insertion Loss, typical   0.40 dB
Return Loss, minimum   20 dB
Total Group Delay, maximum   60 ns
Tx Band Rejection   80 dB
   
Electrical Specifications  
License Band   PCS
3rd Order IMD Test Method   Two +43 dBm carriers
3rd Order IMD, maximum   -150 dBc
dc Pass-through   Rx
Lightning Surge Current   10 kA
Lightning Surge Current Waveform   8/20 waveform
   
Block Diagram  
Click on image below to enlarge.
   
General Specifications  
Application   Indoor   |   Outdoor
Includes   Mounting hardware
   
Mechanical Specifications  
Rx Interface   7-16 DIN Female
Antenna Interface   7-16 DIN Female
BTS Interface   7-16 DIN Female
Color   Gray
Connector Interface Style   Medium neck
Ground Screw Diameter   6.00 mm
Mounting Pipe Diameter   40–140 mm
Mounting Pipe Hardware   Band clamps
Rx2 Interface   7-16 DIN Female
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   5%–100%
   
Dimensions  
Depth   50.0 mm   |   2.0 in
Height   175.0 mm   |   6.9 in
Weight, without mounting hardware   2.7 kg   |   6.0 lb
Width   225.0 mm   |   8.9 in
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel
Powered By OneLink