alert
Obsolete

This product was discontinued on: August 31, 2016

Replaced By:
CT-6-TCPUSE-Ni6
6 dB, Tapper, 340–960/1710-2700 MHz
CT-5-TCPUSE-Ni6
5 dB, Tapper, 340–960/1710-2700 MHz
CT-6-TUW-Ni6
6 dB, Tapper, 340 – 6000 MHz
CT-6-TUW-43-i6
6 dB, Tapper, 340 – 6000 MHz
CT-8-TUW-Ni6
8 dB, Tapper, 340 – 6000 MHz
CT-8-TUW-43-i6
8 dB, Tapper, 340 – 6000 MHz
CT-10-TUW-Ni6
10 dB, Tapper, 340 – 6000 MHz
CT-10-TUW-43-i6
10 dB, Tapper, 340 – 6000 MHz
CT-13-TUW-Ni6
13 dB, Tapper, 340 – 6000 MHz
CT-13-TUW-43-i6
13 dB, Tapper, 340 – 6000 MHz
CT-15-TUW-Ni6
15 dB, Tapper, 340 – 6000 MHz
CT-15-TUW-43-i6
15 dB, Tapper, 340 – 6000 MHz
CT-20-TUW-Ni6
20 dB, Tapper, 340 – 6000 MHz
CT-20-TUW-43-i6
20 dB, Tapper, 340 – 6000 MHz
CT-30-TUW-Ni6
30 dB, Tapper, 340 – 6000 MHz
CT-30-TUW-43-i6
30 dB, Tapper, 340 – 6000 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Tapper
Interface   N Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   1710 – 2700 MHz   |   698 – 960 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   200 W
Coupling   6.0 dB
Coupling Tolerance   ±0.8dB
Impedance   50 ohm
Insertion Loss at Frequency Band   1.6 dB @ 1710–2700 MHz   |   1.6 dB @ 698–960 MHz
Peak Power, maximum   3 kW
Reflected Power, maximum   200 W
Return Loss, minimum   17.7 dB
VSWR   1.30
   
Mechanical Specifications  
Coupling Nut Proof Torque   4.50 N-m   |   3.32 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   25.00 mm   |   0.98 in
Length   141.00 mm   |   5.55 in
Width   43.00 mm   |   1.69 in
Net Weight   260.00 g   |   0.57 lb
   
Packed Dimensions  
Height   40.0 mm   |   1.6 in
Length   180.0 mm   |   7.1 in
Width   90.0 mm   |   3.5 in
Shipping Weight   310.00 g   |   0.68 lb
Volume   648.0 cc
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink