General Specifications  
Application   Indoor
Product Classification  
Product Type   Interference mitigation filter
   
Electrical Specifications  
3rd Order IMD, antenna port, maximum   150 dBc (Two +43 dBm carriers)
Band Rejection at Operating Frequency, minimum   15 dB @ 888 MHz   |   37 dB @ 869.0–886.8 MHz   |   37 dB @ 887 MHz
Insertion Loss at Operating Frequency, maximum   0.5 dB @ 935–960 MHz   |   0.6 dB @ 898–915 MHz   |   1.0 dB @ 892–898 MHz   |   1.5 dB @ 890.4–892.0 MHz   |   2.0 dB @ 890.0–890.4 MHz
Insertion Loss Ripple, maximum   1.7 dB
Operating Frequency Band   890 – 960 MHz
Power Consumption, maximum   200 W
Return Loss, minimum   18.00 dB
   
Block Diagram  
Click on image below to enlarge.
   
Mechanical Specifications  
Connector Interface   7-16 DIN Female
   
Environmental Specifications  
Operating Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Relative Humidity   5%–95%
   
Dimensions  
Depth   97.0 mm   |   3.8 in
Height   187.0 mm   |   7.4 in
Width   63.0 mm   |   2.5 in
Weight   1.6 kg   |   3.5 lb
Add Cancel
Powered By OneLink