Product Classification  
Brand   HomeConnect®
Product Type   Coax attenuator
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   EN 60728-4   |   SCTE
   
Electrical Specifications  
Operating Frequency Band   0 – 1002 MHz
Insertion Loss   20.00 dB
Frequency Response   ±0.5 dB
Return Loss, input, minimum   25 dB
Return Loss, output, minimum   25 dB
   
General Specifications  
Device Type   Attenuator
Application   Reduces RF signal levels by a specific value
   
Dimensions  
Contact Pin Diameter   0.813 mm   |   0.032 in
Contact Pin Diameter Tolerance   ±0.002 in
   
Mechanical Specifications  
Material Type   Brass
Plating   Nickel
   
Packed Dimensions  
Carton Quantity   2000
Height   241.30 mm   |   9.50 in
Length   342.90 mm   |   13.50 in
Width   241.30 mm   |   9.50 in
Shipping Weight   25.40 kg   |   56.00 lb