Product Classification  
Brand   HomeConnect®
Product Type   Coaxial splitter
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   EN 60728-4   |   SCTE
   
Electrical Specifications Isolation  
Isolation at Frequency Band, tap to output, typical   30.0 dB @ 300–1002 MHz   |   30.0 dB @ 5–15 MHz   |   35.0 dB @ 15–45 MHz   |   35.0 dB @ 50–300 MHz
   
Electrical Specifications  
Power Passing   Yes
Impedance   75 ohm
Operating Frequency Band   5 – 1002 MHz
Designation, port 1   Non-powered
Designation, port 2   Powered
Insertion Loss at Frequency Band, port 1, typical   3.7 dB @ 5–550 MHz   |   4.1 dB @ 550–1002 MHz
Insertion Loss at Frequency Band, port 2, typical   3.7 dB @ 5–550 MHz   |   4.2 dB @ 550–1002 MHz
Frequency Response   ±0.3 dB
Return Loss at Frequency Band, input, typical   21 dB @ 50–1002 MHz   |   23 dB @ 5–45 MHz
Return Loss at Frequency Band, output, typical   21 dB @ 50–1002 MHz   |   23 dB @ 5–45 MHz
Spurious Signals/2nd Order Harmonics, before surge   <-60 dBmV
Shielding Effectiveness, minimum   120 dB
Surge Capability Test Method   ANSI/SCTE 81   |   Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform   100 kHz ring wave waveform
   
General Specifications  
Device Type   Splitter
Mounting   Horizontal
Video Ports, quantity   2
Application   Indoor   |   Outdoor
   
Packed Dimensions  
Carton Quantity   400
Height   215.90 mm   |   8.50 in
Length   482.60 mm   |   19.00 in
Width   368.30 mm   |   14.50 in
Shipping Weight   20.87 kg   |   46.00 lb