Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   7-16 DIN Male
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   200 W
Impedance   50 ohm
Return Loss, minimum   19.0 dB
VSWR   1.25
   
Derating Curve  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   126.00 mm   |   4.96 in
Length   234.00 mm   |   9.21 in
Width   130.00 mm   |   5.12 in
Net Weight   4.55 kg   |   10.03 lb
   
Packed Dimensions  
Height   200.0 mm   |   7.9 in
Length   400.0 mm   |   15.7 in
Width   200.0 mm   |   7.9 in
Shipping Weight   5.00 kg   |   11.02 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel
Powered By OneLink