alert
Obsolete

This product was discontinued on: March 31, 2019

Replaced By:
T-30-NMi6
Low PIM Termination 30 W Load, 555-2700 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   7-16 DIN Male
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   30 W
Impedance   50 ohm
Return Loss, minimum   19.0 dB
VSWR   1.25:1
   
Derating Curve  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Diameter, maximum   54.00 mm   |   2.13 in
Length   170.50 mm   |   6.71 in
Net Weight   815.00 g   |   1.80 lb
   
Packed Dimensions  
Height   65.0 mm   |   2.6 in
Length   200.0 mm   |   7.9 in
Width   85.0 mm   |   3.3 in
Shipping Weight   900.00 g   |   1.98 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink