Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   N Male
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   30 W
Impedance   50 ohm
Return Loss, minimum   19.0 dB
VSWR   1.25
   
Derating Curve  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Diameter, maximum   54.00 mm   |   2.13 in
Length   167.00 mm   |   6.57 in
Net Weight   760.00 g   |   1.68 lb
   
Packed Dimensions  
Height   65.0 mm   |   2.6 in
Length   200.0 mm   |   7.9 in
Width   85.0 mm   |   3.3 in
Shipping Weight   840.00 g   |   1.85 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink