alert
Obsolete

This product was discontinued on: March 31, 2019

Replaced By:
T-10-NMi6
Low PIM Termination 10 W Load, 555-2700 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   N Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +40 dBm carriers
Average Power, maximum   10 W
Impedance   50 ohm
Return Loss, minimum   19.0 dB
VSWR   1.25
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor
Operating Temperature   -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Diameter, maximum   44.00 mm   |   1.73 in
Length   142.00 mm   |   5.59 in
Net Weight   0.52 kg   |   1.14 lb
   
Packed Dimensions  
Height   65.0 mm   |   2.6 in
Length   200.0 mm   |   7.9 in
Width   85.0 mm   |   3.3 in
Shipping Weight   0.60 kg   |   1.32 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink