alert
Obsolete

This product was discontinued on: December 31, 2019

Replaced By:
T-2-UW-43-M
Termination Load, 0–6000 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   4.3-10 Male
Color   Black
   
Electrical Specifications  
Operating Frequency Band   0 – 3000 MHz
Average Power at Temperature   1.7 W @ 60 °C
Average Power, maximum   2 W
Impedance   50 ohm
Return Loss, minimum   23.0 dB
VSWR   1.15
   
Derating Curve  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +50 °C (-31 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Diameter, maximum   20.00 mm   |   0.79 in
Length   36.00 mm   |   1.42 in
Net Weight   0.07 kg   |   0.15 lb
   
Packed Dimensions  
Height   68.0 mm   |   2.7 in
Length   580.0 mm   |   22.8 in
Width   53.0 mm   |   2.1 in
Shipping Weight   0.09 kg   |   0.20 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink