Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   4.3-10 Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -162.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Impedance   50 ohm
Insertion Loss at Frequency Band   0.3 dB @ 555–2700 MHz
Peak Power, maximum   3 kW
Power Rating, Splitting   300 W
Reflected Power, maximum   300 W
Return Loss, minimum   19.1 dB
Split Loss   6.0 dB
VSWR   1.25:1
   
Outline Drawing  
   
Mechanical Specifications  
Coupling Nut Proof Torque   7.00 N-m   |   5.16 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   66.00 mm   |   2.60 in
Length   200.00 mm   |   7.87 in
Width   66.00 mm   |   2.60 in
Net Weight   420.00 g   |   0.93 lb
   
Packed Dimensions  
Height   76.0 mm   |   3.0 in
Length   210.0 mm   |   8.3 in
Width   93.0 mm   |   3.7 in
Shipping Weight   510.00 g   |   1.12 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink