Product Classification  
Product Type   Directional coupler
   
General Specifications  
Device Type   Coupler
Interface   4.3-10 Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -162.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Coupling   20.0 dB
Coupling Tolerance   ±1.2dB @ 575–2700 MHz   |   ±1.5dB @ 555–575 MHz
Impedance   50 ohm
Insertion Loss at Frequency Band   0.2 dB @ 555–2700 MHz
Isolation at Frequency Band   40 dB @ 555–2700 MHz
Peak Power, maximum   1 kW
Reflected Power, maximum   200 W
Return Loss, minimum   20.8 dB
VSWR   1.2:1
   
Mechanical Specifications  
Coupling Nut Proof Torque   7.00 N-m   |   5.16 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   22.00 mm   |   0.87 in
Length   158.00 mm   |   6.22 in
Width   75.00 mm   |   2.95 in
Net Weight   380.00 g   |   0.84 lb
   
Packed Dimensions  
Height   45.0 mm   |   1.8 in
Length   180.0 mm   |   7.1 in
Width   75.0 mm   |   3.0 in
Shipping Weight   430.00 g   |   0.95 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink