Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   4.3-10 Female
Color   Black
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -153.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   80 W
Impedance   50 ohm
Insertion Loss at Frequency Band   0.8 dB @ 555–2700 MHz
Isolation at Frequency Band   17 dB @ 555–698 MHz   |   20 dB @ 698–2700 MHz
Peak Power, maximum   1.00 kW
Power Rating, combining   0.5 W
Power Rating, Splitting   80 W
Reflected Power, maximum   5 W
Return Loss, minimum   17.7 dB
Split Loss   6.0 dB
VSWR   1.30
   
Mechanical Specifications  
Coupling Nut Proof Torque   7.00 N-m   |   5.16 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   24.00 mm   |   0.94 in
Length   141.00 mm   |   5.55 in
Width   129.00 mm   |   5.08 in
Net Weight   650.00 g   |   1.43 lb
   
Packed Dimensions  
Height   38.0 mm   |   1.5 in
Length   145.0 mm   |   5.7 in
Width   155.0 mm   |   6.1 in
Shipping Weight   730.00 g   |   1.61 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel
Powered By OneLink