Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   N Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   340 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Impedance   50 ohm
Insertion Loss at Frequency Band   0.4 dB @ 380–2700 MHz   |   0.5 dB @ 340–380 MHz
Peak Power, maximum   3 kW
Power Rating, Splitting   300 W
Reflected Power, maximum   300 W
Split Loss   6.0 dB
VSWR   1.3:1 @ 380–2700 MHz   |   1.38:1 @ 340–380 MHz
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   61.00 mm   |   2.40 in
Length   198.00 mm   |   7.80 in
Width   61.00 mm   |   2.40 in
Net Weight   430.00 g   |   0.95 lb
   
Packed Dimensions  
Height   65.0 mm   |   2.6 in
Length   280.0 mm   |   11.0 in
Width   88.0 mm   |   3.5 in
Shipping Weight   470.00 g   |   1.04 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink