Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   7-16 DIN Male
Color   Black
   
Electrical Specifications  
Operating Frequency Band   0 – 3000 MHz
Average Power at Temperature   1.7 W @ 60 °C
Average Power, maximum   2 W
Impedance   50 ohm
Return Loss at Frequency Band   27.0 dB up to 2700 MHz
Return Loss, minimum   23.0 dB
VSWR   1.15
   
Derating Curve  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +50 °C (-31 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Diameter, maximum   35.00 mm   |   1.38 in
Length   36.00 mm   |   1.42 in
Net Weight   70.00 g   |   0.15 lb
   
Packed Dimensions  
Height   68.0 mm   |   2.7 in
Length   58.0 cm   |   22.8 in
Width   53.0 mm   |   2.1 in
Shipping Weight   100.00 g   |   0.22 lb
Volume   209.0 mm³
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink