IMFT-AWSBAS-43   |   E14V00P08

Twin AWS IMF for Broadcast Auxiliary Service (BAS) co-location, 4.3-10 connectors

  • Provides interference mitigation in the Broadcast Auxiliary Service band of 2097.5-2109.5 MHz
  • Supports AWS3/4 extended bands (1695-1780 & 2110-2200 MHz)
  • Easy to install in existing AWS systems and prevent adjacent channel interference for BAS licensees
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Compact form factor with reduced size and weight
  • Available in twin (IMFT-AWSBAS-43) and quad (IMFQ-AWSBAS-43) configurations
   
General Specifications  
Modularity   2-Twin
Includes   Mounting hardware
Electrical Specifications
Sub-module1 | 21 | 21 | 2
Branch111
Port DesignationAWSAWSAWS
License BandAWS 1700, Band Pass
AWS 1700, Band Pass
AWS 1700, Band Pass
Electrical Specifications, Band Pass
Frequency Range1695–1780 MHz
2110.3–2110.5 MHz
2110.5–2200 MHz
Insertion Loss, maximum0.20 dB1.80 dB1.30 dB
Insertion Loss, typical 1.40 dB1.00 dB
Total Group Delay, maximum10 ns480 ns320 ns
Return Loss, minimum18 dB18 dB18 dB
Input Power, RMS, maximum 100 W100 W
Input Power, PEP, maximum 1000 W1000 W
Higher Order PIM, minimum -161 dBc-161 dBc
Higher Order PIM Test Method 2 x 20 W CW tones
2 x 20 W CW tones
Electrical Specifications, Band Reject
Frequency Range 2097.5–2109.5 MHz
2097.5–2109.5 MHz
Attenuation, minimum 30 dB30 dB
Product Classification  
Product Type   Interference mitigation filter
   
dc Power/Alarm Electrical Specifications  
dc/AISG Pass-through Path   Branch 1   |   Branch 2
Lightning Surge Current   10 kA
Lightning Surge Current Waveform   8/20 waveform
   
Block Diagram  
Click on image below to enlarge.
   
Mechanical Specifications  
RF Connector Interface   4.3-10 Female
RF Connector Interface Body Style   Long neck
Ground Screw Diameter   5.00 mm
Color   Gray
Mounting Pipe Hardware   Band clamps (2)
   
Dimensions  
Height   298.0 mm   |   11.7 in
Width   204.0 mm   |   8.0 in
Depth   65.0 mm   |   2.6 in
Weight, without mounting hardware   4.1 kg   |   9.0 lb
Mounting Hardware Weight   0.7 kg   |   1.4 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   Up to 100%
Ingress Protection Test Method   IEC 60529:2001, IP67
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel
Powered By OneLink