Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   N Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   578 – 3800 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Impedance   50 ohm
Insertion Loss at Frequency Band   0.4 dB @ 578–2700 MHz   |   0.55 dB @ 2700–3800 MHz
Peak Power, maximum   3 kW
Power Rating, Splitting   300 W
Reflected Power, maximum   300 W
Split Loss   6.0 dB
VSWR   1.3:1 @ 698–3800 MHz   |   1.35:1 @ 578–698 MHz
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   61.00 mm   |   2.40 in
Length   166.00 mm   |   6.54 in
Width   61.00 mm   |   2.40 in
Net Weight   430.00 g   |   0.95 lb
   
Packed Dimensions  
Height   65.0 mm   |   2.6 in
Length   170.0 mm   |   6.7 in
Width   110.0 mm   |   4.3 in
Shipping Weight   520.00 g   |   1.15 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink