alert
Obsolete

This product was discontinued on: March 31, 2019

Replaced By:
CT-13-TCPUSE-Ni6
13 dB, Tapper, 340–960/1710-2700 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Tapper
Interface   7-16 DIN Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   1710 – 2700 MHz   |   340 – 960 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Coupling   13.0 dB
Coupling Tolerance   ±1.25dB @ 1710–2700 MHz   |   ±1.25dB @ 698–960 MHz   |   ±1.4dB @ 340–698 MHz
Impedance   50 ohm
Insertion Loss at Frequency Band   0.6 dB @ 1710–2700 MHz   |   0.6 dB @ 340–698 MHz   |   0.6 dB @ 698–960 MHz
Peak Power, maximum   3 kW
Reflected Power, maximum   200 W
Return Loss, minimum   20.8 dB
VSWR   1.2:1
   
Mechanical Specifications  
Coupling Nut Proof Torque   25.00 N-m   |   18.44 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   28.90 mm   |   1.14 in
Length   153.60 mm   |   6.05 in
Width   49.30 mm   |   1.94 in
Net Weight   350.00 g   |   0.77 lb
   
Packed Dimensions  
Height   50.0 mm   |   2.0 in
Length   180.0 mm   |   7.1 in
Width   95.0 mm   |   3.7 in
Shipping Weight   420.00 g   |   0.93 lb
Volume   855.0 cc
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink