WCS-IMFQ-AMT-43   |   E15V87P73

Quad WCS IMF for Aeronautical Mobile Telemetry Band Co-Location, 4.3-10

  • New 4.3-10 connectors for improved PIM performance and size reduction
  • DC/AISG passing capability from BTS port to ANT port
  • Convertible mounting brackets
   
General Specifications  
Modularity   4-Quad
Includes   Mounting hardware
Electrical Specifications
Sub-module1 | 2 | 3 | 41 | 2 | 3 | 41 | 2 | 3 | 41 | 2 | 3 | 4
Branch1111
License BandWCS 2300, Band Pass
WCS 2300, Band Pass
WCS 2300, Band Pass
WCS 2300, Band Pass
Electrical Specifications, Band Pass
Frequency Range2305–2315 MHz
2350–2357 MHz
2357–2358.6 MHz
2358.6–2358.96 MHz
Insertion Loss, maximum0.30 dB0.90 dB1.60 dB2.20 dB
Insertion Loss, typical0.20 dB0.70 dB1.30 dB1.80 dB
Total Group Delay, maximum10 ns250 ns250 ns150 ns
Return Loss, minimum18 dB18 dB16 dB16 dB
Return Loss, typical20 dB20 dB20 dB20 dB
Input Power, RMS, maximum 100 W100 W100 W
Input Power, PEP, maximum 1000 W1000 W1000 W
Higher Order PIM, minimum -153 dBc-153 dBc-153 dBc
Higher Order PIM Test Method 2 x 20 W CW tones
2 x 20 W CW tones
2 x 20 W CW tones
Electrical Specifications, Band Reject
Frequency Range 2360–2395 MHz
2360–2395 MHz
2360–2395 MHz
Attenuation, minimum 30 dB30 dB30 dB
Product Classification  
Product Type   Interference mitigation filter
   
dc Power/Alarm Electrical Specifications  
dc/AISG Pass-through Path   Branch 1
Lightning Surge Current   8 kA
Lightning Surge Current Waveform   8/20 waveform
   
Block Diagram  
Click on image below to enlarge.
   
Mechanical Specifications  
RF Connector Interface   4.3-10 Female
Mounting Pipe Hardware   Band clamps (2)
   
Dimensions  
Height   206.0 mm   |   8.1 in
Width   144.5 mm   |   5.7 in
Depth   94.0 mm   |   3.7 in
Weight, without mounting hardware   8.3 kg   |   18.3 lb
Mounting Hardware Weight   1.0 kg   |   2.2 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   Up to 100%
Ingress Protection Test Method   IEC 60529:2001, IP67
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel
Powered By OneLink