Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Tapper
Interface   4.3-10 Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   1710 – 2700 MHz   |   340 – 960 MHz
3rd Order IMD   -162.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Coupling   8.0 dB
Coupling Tolerance   ±0.8dB @ 1710–2700 MHz   |   ±0.8dB @ 698–960 MHz   |   ±1.2dB @ 340–698 MHz
Impedance   50 ohm
Insertion Loss at Frequency Band   1.1 dB @ 1710–2700 MHz   |   1.1 dB @ 340–698 MHz   |   1.1 dB @ 698–960 MHz
Peak Power, maximum   3 kW
Reflected Power, maximum   200 W
Return Loss, minimum   19.1 dB
VSWR   1.25:1
   
Mechanical Specifications  
Coupling Nut Proof Torque   7.00 N-m   |   5.16 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   25.00 mm   |   0.98 in
Length   146.00 mm   |   5.75 in
Width   46.00 mm   |   1.81 in
Net Weight   250.00 g   |   0.55 lb
   
Packed Dimensions  
Height   40.0 mm   |   1.6 in
Length   180.0 mm   |   7.1 in
Width   90.0 mm   |   3.5 in
Shipping Weight   350.00 g   |   0.77 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink