alert
Obsolete

This product was discontinued on: March 31, 2019

Replaced By:
T-50-43-M
Termination Load, 0–3000 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   4.3-10 Female
Color   Black
   
Electrical Specifications  
Operating Frequency Band   0 – 3000 MHz
Average Power, maximum   50 W
Impedance   50 ohm
Return Loss, minimum   23.0 dB
VSWR   1.15:1
   
Derating Curve  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   50.00 mm   |   1.97 in
Length   125.00 mm   |   4.92 in
Width   50.00 mm   |   1.97 in
Net Weight   440.00 g   |   0.97 lb
   
Packed Dimensions  
Height   58.0 mm   |   2.3 in
Length   158.0 mm   |   6.2 in
Width   78.0 mm   |   3.1 in
Shipping Weight   470.00 g   |   1.04 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink