General Specifications  
Modularity   2-Twin
Includes   Mounting hardware
Electrical Specifications
Sub-module1 | 2
Branch1
License BandIMT 2600, Band Pass
Electrical Specifications Rx (Uplink)
Frequency Range2530–2550 MHz
Bandwidth20.00 MHz
Return Loss, minimum18 dB
Electrical Specifications Tx (Downlink)
Frequency Range2650–2670 MHz
Bandwidth20.00 MHz
Insertion Loss, typical0.30 dB
Return Loss, minimum18 dB
Input Power, RMS, maximum100 W
Input Power, PEP, maximum1000 W
3rd Order PIM, typical-155 dBc
3rd Order PIM Test MethodTwo +43 dBm carriers
Electrical Specifications, Band Reject
Frequency Range2690–2700 MHz
Attenuation, minimum47 dB
dc Power/Alarm Electrical Specifications  
Lightning Surge Current   10 kA
Lightning Surge Current Waveform   8/20 waveform
   
Block Diagram  
Click on image below to enlarge.
   
Mechanical Specifications  
RF Connector Interface   7-16 DIN Female
RF Connector Interface Body Style   Long neck
Ground Screw Diameter   5.00 mm
Color   Gray
Mounting Pipe Hardware   Band clamps (2)
   
Dimensions  
Height   90.0 mm   |   3.5 in
Width   130.0 mm   |   5.1 in
Depth   102.0 mm   |   4.0 in
Mounting Hardware Weight   3.0 kg   |   6.6 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   Up to 100%
Ingress Protection Test Method   IEC 60529:2001, IP67
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel
Powered By OneLink