General Specifications  
Modularity   2-Twin
Includes   Mounting hardware
Electrical Specifications
Sub-module1 | 21 | 2
Branch11
License BandCEL 850, Band Pass
CEL 850, Band Pass
Electrical Specifications, Band Pass
Frequency Range814–849 MHz
925–960 MHz
Insertion Loss, maximum2.50 dB0.20 dB
Insertion Loss, typical0.35 dB0.10 dB
Total Group Delay, maximum410 ns17 ns
Total Group Delay, typical50 ns14 ns
Return Loss, minimum18 dB18 dB
Return Loss, typical20 dB20 dB
Input Power, RMS, maximum 300 W
Input Power, PEP, maximum 5000 W
3rd Order PIM, maximum -150 dBc
3rd Order PIM, typical -152 dBc
3rd Order PIM Test Method 2 x 20 W CW tones
5th Order PIM Test Method 2 x 20 W CW tones
Electrical Specifications, Band Reject
Attenuation, minimum37 dB 
Product Classification  
Product Type   Interference mitigation filter
   
dc Power/Alarm Electrical Specifications  
Lightning Surge Current   5 kA
Lightning Surge Current Waveform   8/20 waveform
   
Block Diagram  
Click on image below to enlarge.
   
Mechanical Specifications  
RF Connector Interface   7-16 DIN Female
RF Connector Interface Body Style   Long neck
Ground Screw Diameter   5.00 mm
Color   Gray
Mounting Pipe Hardware   Band clamps (2)
   
Dimensions  
Height   257.0 mm   |   10.1 in
Width   257.0 mm   |   10.1 in
Depth   109.0 mm   |   4.3 in
Weight, without mounting hardware   5.6 kg   |   12.3 lb
   
Environmental Specifications  
Operating Temperature   -10 °C to +55 °C (-14 °F to +131 °F)
Relative Humidity   Up to 100%
Ingress Protection Test Method   IEC 60529:2001, IP67
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel
Powered By OneLink