Product Classification  
Product Type   Termination load
   
General Specifications  
Device Type   Termination Load
Interface   7-16 DIN Male
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   70 – 2700 MHz
Average Power, maximum   175 W
Impedance   50 ohm
Return Loss, minimum   20.0 dB
VSWR   1.22:1
   
Derating Curve  
Click on image below to enlarge.
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP30
Operating Temperature   -33 °C to +65 °C (-27.4 °F to +149 °F)
   
Packed Dimensions  
Height   242.0 mm   |   9.5 in
Length   130.0 mm   |   5.1 in
Width   165.0 mm   |   6.5 in
Shipping Weight   3.70 kg   |   8.16 lb