General Specifications  
Modularity   2-Twin
Electrical Specifications
Sub-module1 | 21 | 21 | 21 | 21 | 2
Branch  111
Electrical Specifications, Band Pass
Frequency Range   1452–1472 MHz
 
Insertion Loss, typical   0.60 dB 
Total Group Delay, maximum   115 ns 
Total Group Delay, typical   65 ns 
Return Loss, minimum   18 dB 
Return Loss, typical   20 dB 
Input Power, RMS, maximum   100 W 
Input Power, PEP, maximum   1000 W 
3rd Order PIM, typical   -160 dBc 
3rd Order PIM Test Method   Two +43 dBm carriers
 
Electrical Specifications, Band Reject
Frequency Range1495–1498.5 MHz
1506–1518 MHz
1442–1449 MHz
 1498.5–1506 MHz
Attenuation, minimum10 dB35 dB10 dB 50 dB
Product Classification  
Product Type   Interference mitigation filter
   
dc Power/Alarm Electrical Specifications  
Lightning Surge Current   5 kA
Lightning Surge Current Waveform   8/20 waveform
   
Block Diagram  
Click on image below to enlarge.
   
Mechanical Specifications  
RF Connector Interface   4.3-10 Female
RF Connector Interface Body Style   Long neck
Ground Screw Diameter   5.00 mm
Color   Gray
   
Dimensions  
Height   98.0 mm   |   3.9 in
Width   176.0 mm   |   6.9 in
Depth   122.0 mm   |   4.8 in
Weight, without mounting hardware   3.2 kg   |   7.1 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
Ingress Protection Test Method   IEC 60529:2001, IP67
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel
Powered By OneLink